BFP540ESD
Overview
NPN Silicon RF Transistor for ESD protected high gain low noise amplifier
Summary of Features
- Excellent ESD performance typical value 1000 V (HBM)
- Outstanding Gms = 21.5 dB
- Noise Figure F = 0.9 dB
- Gold metallization for high reliability
- SIEGET® 45 - Line
- Pb-free (RoHS compliant) package
Potential Applications
- Wireless Communications
- For amplifier and oscillator applications in RF Front-end
Support